Psychometrics and the Properties
of Air
What You Will Learn
Understanding psychrometrics and air properties is crucial for managing and maintaining space conditions. While designers often rely on software to calculate important values for cooling, heating, humidifying, and dehumidifying, it's essential to comprehend how these measurements are determined. Psychrometric charts may seem complex, but our webinar will simplify the information they provide. By the end of the session, you'll gain a clear understanding of psychrometric charts, air properties, and the essential processes involved in regulating climate control in modern buildings.
Key topics include:
- Properties Of Air
- Building The Psychometric Chart
- Moving Around The Chart
- Determine Air Properties
- RH Vs Dew Point
Key questions answered during the webinar:
- What does the dot represent at 75 degrees Fahrenheit & relative humidity is 50%?
- Are there psychrometric charts that are extended to very warm temperatures? How do we find the air properties?
- Can you provide the Psychometric Chart in SI units?
- Explain why relative humidity can never reach 100% when conducting sensible cooling?
- At what elevation do we need to consider using a high-altitude psychrometric chart?
- Is there a calculation to size a dehumidifier (pints/day) to maintain a relative humidity of 60% based on design day information?
- Why are all psychrometric charts not the same? What chart is considered the most accurate in the industry?
- Why is the line for dry bulb not perfectly straight up?
- Where does the vapor barrier need to be: Warm side or cold side?
- Is Wet Bulb a useful property in itself or is it just a means to find the other properties?
- Does humidity equalize based on relative humidity (RH), humidity ratio (W), or something else?
- Which is higher: dew point or wet bulb, and why is there a difference?
Product Solutions of Interest:
Related Case Studies
Maple Leaf Garden – A Commercial Facility Installation
The University of Ontario Institute of Technology – An Educational Facility Installation
Evergreen Brick Works – A Heritage Site
Webinar topics you may also like:
Psychrometrics and the Properties of Air Part 2
Psychrometrics and the Properties of Air - Part 3
Building Air Quality and HVAC Controls
