How to migrate Sensorless Map and Configuration Files from DEPC Gen 1.0 to DEPC Gen 2.5 (Flow-Q)
- Open the Digital Wrench App, log in, and open the Main Menu.
- Select the Productivity tab and launch the Migration Wizard.
- Place the existing DEPC Gen 1.0 controller into Wi-Fi Access Point Mode.
- Connect your mobile device to the Wi-Fi network matching the Pump Tag displayed on the controller.
- Return to the app and select Proceed.
- Select Download Files to retrieve the controller configuration file and sensorless map file.
- Remove the existing DEPC Gen 1.0 card and install the new Flow-Q (DEPC Gen 2.5) card.
- Verify that the dip switch positions on the new card match those on the original controller.
- Confirm the replacement in the app to continue.
- Connect to the new DEPC Gen 2.5 controller using Bluetooth.
- Select Discover via Bluetooth or Scan for Assets.
- Choose the new controller from the list and connect.
- Allow the Migration Wizard to prepare the downloaded files for upload.
- Confirm the file transfer.
- Wait while the app uploads the configuration files to the new controller.
- Verify the upload status changes from Uploading to Complete.
- Cycle power to the controller to activate the transferred configuration settings.
- Open the Main Menu and navigate to Equipment → Configuration Settings.
- Enter the correct Pump Serial Number from the pump nameplate.
- Select Save Changes and confirm the update.
- Verify or enter the correct Pump Model Number.
- Ensure the model number follows the required format, including:
- Family
- Series
- Inlet Size
- Impeller Size
- Version
- Power Code
- Power Rating
- Save the changes and confirm the update.
- Verify both the Pump Serial Number and Pump Model Number before returning the pump to service.
- Confirm the migration process has completed successfully.
- Verify all configuration settings have been transferred correctly.
- Return the pump to normal operation and confirm the system is functioning as expected.
